Today, utilities are looking to adopt advanced and cost-effective to increase operational effectiveness and improve their business results in an increasingly competitive energy market. Utility companies need to manage the escalating volumes, types and complexity of smart grid data to meet evolving business demands. And they must have confidence in their investments in smart meter deployment. Cybersecurity is another important concern with the expanding smart grid. Now, more than ever, gas system operators require solutions that meet their requirements for reliability, safety and efficiency while providing next generation connectivity between people, processes and assets.
Honeywell Connected Utility offers the most comprehensive and capable measurement and control platform available.
From edge to cloud, these solutions were designed to make utility systems safer and more efficient than ever before.
Honeywell’s integrated and connected Connexo® Smart Gas Solution (SGS) is based on the concept of “safety transformed” in advanced metering
infrastructure for utility companies.
It enables operators to remotely monitor distributed assets and leverage real-time operational data from anywhere, at any time.
Utilities seeking to deploy the latest in smart metering can use the Honeywell American Meter AC-250NXS Diaphragm Meter for residential gas metering applications.
This solution can be paired with our other advanced technologies for next-level safety and efficiency, as well as powerful head-end software for comprehensive data management.
| Watch the Video |
| Cellular IOT technology Next-generation LPWAN networks eliminate the need for the installation of a costly and inefficient private network. Provide Universal standard and extension coverage. |
||
| Intelligent shutoff valve and overpressure protection Autonomous or utility triggered gas shutoff in response to a variety of gas network system anomalies. Overpressure protection functionality drives significant safety transformed |
||
| Advanced Connexo Software Solutions The Honeywell Connexo suite enables seamless deployment and integration |
||
| Proven diaphragm meter technology +100 million install base with proven diaphragm for +30 years experience |
The Honeywell American Meter AC-250NX class meter was designed to be one of the industry’s most cost-effective gas meters for residential compact metering, delivering high performance measurement at an
economical price.
Being one of the smallest and lightest diaphragm gas meters in the US market, AC-250NXS is reliable, accurate, easy to install and fits in tighter spaces, such as meter trees in apartment complexes.
More than 90 million meters based on this measurement cartridge design have been sold worldwide.
The AC-250NXS is available with built-in temperature conversions for accurate measurements.
An integrated CAT-M1 cellular communication module enables automatic meter readings to be updated to utilities multiple times in a day to have real time insights of the gas consumption and meter health.
Safety is paramount in gas metering, and each Honeywell American Meter is available with the AC-250NSX Shutoff Valve.
Unlike competitive devices prone to gas leakage, this secure, integrated safety shutoff valve has a high-torque, precision seal that exceeds ASME B16.33 guidelines for gas-tightness and comes with FCC, UL Class 1 Div1, IP67, and 250 Class approvals to meet ANSI standards.
The AC-250NXS Safety Shutoff Valve employs on-command shutoff to meet storm hardening, non-payment, delinquency, and move-in/move-out requirements.
The valve’s autonomous shut-off response and alarms are linked to configurable triggers for high or low pressure, high or low flow and high temperature and fire, and peripheral sensors are provided for methane, seismic activity, corrosion, flooding, and other indicators.
Capabilities are also included to monitor mechanical pressure regulator health.

Honeywell is recognized for an extensive track record in diaphragm gas meter technology, its industry-leading installed base and an advanced shut-off valve design, which complies to the highest standards for
gas tightness.
Connexo Smart Gas Solution provides advancing Utility IIoT operations with an intelligent, end-to-end gas solution, help utility companies meet their requirements for reliability, safety and efficiency while providing next-generation connectivity between people,
processes and assets.
WHY CHOOSE HONEYWELL?
Honeywell Connected Utility offers the most comprehensive and capable measurement and control platform available.
From edge to cloud, these solutions were designed to make utility systems safer and more efficient than ever before.